Adaptor for Mosaic mechanism Valena Life - white
Valena Life
Legrand
Adaptor for Mosaic mechanism Valena Life - white
REF. 752144
EAN.
3414970455567
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 37 mm |
---|---|
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
document title
1 document
3D Autocad
6 documents
Agreement
OC / CB-FR_711212
(1.01 Mo)
Agreement
VDE-40044639
(0.29 Mo)
Agreement
OC / CB-FR_705449
(1.08 Mo)
Agreement
OC / CB-HU-001410
(0.87 Mo)
Agreement
OC / CB-HU-001784
(1.45 Mo)
Agreement
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
SELECT AN ACTION