Accessory for draw-out front cover masks
DPX³ 250 HP
LEGRAND
Accessory for draw-out front cover masks
REF. 423856
EAN.
3414971698369
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 130 mm |
Height | 110 mm |
Depth | 220 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
document title
3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION