3-pole connector for MyHOME_Up BUS energy management
My home up
BTICINO
3-pole connector for MyHOME_Up BUS energy management
REF. 3508U3
EAN.
8005543409107
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
---|---|
Other bus systems | Other |
Model | Bus connection terminal |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION