2-gang surface-mounting box Valena Life - 160 x 89 x 44.8 mm - aluminium
Valena Life
Legrand
2-gang surface-mounting box Valena Life - 160 x 89 x 44.8 mm - aluminium
REF. 754212
EAN.
3414970453938
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 160 mm |
Height | 89 mm |
Depth | 44.8 mm |
Device width | 160 mm |
Device height | 89 mm |
Device depth | 44.8 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
6 documents
Agreement
OC / CB-FR_711212
(1.01 Mo)
Agreement
VDE-40044639
(0.29 Mo)
Agreement
OC / CB-FR_705449
(1.08 Mo)
Agreement
OC / CB-HU-001410
(0.87 Mo)
Agreement
OC / CB-HU-001784
(1.45 Mo)
Agreement
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
SELECT AN ACTION