Synergy™ - Cord outlet - 1 gang box - 86 x 86 mm - White
Synergy™
LEGRAND
Synergy™ - Cord outlet - 1 gang box - 86 x 86 mm - White
REF. 730053
EAN.
3245067300534
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 86 mm |
Device height | 86 mm |
---|---|
Device depth | 17 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Antimicrobial treatment | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION