Circuit breaker DPX3 1600 3P poles,rated current of 500A and S10 electronic protection unit
DPX³ 1600
LEGRAND
Circuit breaker DPX3 1600 3P poles,rated current of 500A and S10 electronic protection unit
REF. 422908
EAN.
3414972259873
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 500 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 100-500 A |
Adjustment range short-term delayed short-circuit release | 750-5000 A |
Adjustment range undelayed short-circuit release | 15.000-15.000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 3 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
---|---|
Degree of protection (IP) | IP30 |
Width | 210 mm |
Height | 320 mm |
Depth | 215 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 35-300 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | Yes |
8 documents
Instruction Use
Technical Guide
Instruction Use
Workshop Book
Instruction Use
Technical Sheet
Technical Guide
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
Software
SELECT AN ACTION