Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
LEGRAND
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
REF. 406303
EAN.
3245064063036
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. number of padlocks | 1 |
---|---|
Suitable for shackle diameter | 5-6 mm |
Width | 28 mm |
Height | 16 mm |
---|---|
Depth | 16.6 mm |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION