Circuit breaker DPX3 630 3P poles,rated current of 250A and S10 electronic protection unit
DPX³ 630
LEGRAND
Circuit breaker DPX3 630 3P poles,rated current of 250A and S10 electronic protection unit
REF. 422830
EAN.
3414972259217
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 250 A |
---|---|
Rated voltage | 230-400 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 0.2 - 1 A |
Adjustment range short-term delayed short-circuit release | 1.5 - 10 A |
Device construction | Complete device in housing |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | No |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
---|---|
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Width | 270 mm |
Height | 150 mm |
Depth | 170 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5 - 70 °C |
Storage temperature | -40 - 85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
Halogen free | Yes |
Terminals capacity | 90 - 150 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | No |
8 documents
Instruction Use
Instruction Use
Technical Guide
Workshop Book
Technical Sheet
Instruction Use
Technical Guide
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
PEP
1 document
Software
SELECT AN ACTION