Trip-free switch DMX3-I 1600 4 poles, draw-out version and with rated current of 1000A and electronic protection unit.
DMX³ -I 1600
LEGRAND
Trip-free switch DMX3-I 1600 4 poles, draw-out version and with rated current of 1000A and electronic protection unit.
REF. 028497
EAN.
3414972282352
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 1000 A |
---|---|
Rated voltage | 0-690 V |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Width | 309 mm |
---|---|
Height | 310 mm |
Depth | 239 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 240-600 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
4 documents
Instruction Use
Workshop Book
Technical Sheet
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION