USB key for Bluetooth communication with DMX3 DMX-SP and DPX3 protection units
DMX³ - DMX-SP - DPX³
LEGRAND
USB key for Bluetooth communication with DMX3 DMX-SP and DPX3 protection units
REF. 028310
EAN.
3414972235204
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Model | USB |
Width in number of modular spacings | 1 |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
With bus connection | No |
With label area | No |
With LED indication | Yes |
Degree of protection (IP) | IP20 |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
5 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION