Keor Compact Battery Empty
Keor COMPACT
LEGRAND
Keor Compact Battery Empty
REF. 311094
EAN.
3414972095761
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 890 mm |
Height | 260 mm |
Depth | 850 mm |
---|---|
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION