Keor Compact 20kVA without battery. Possible to install up to 40 battery 12V 9Ah
Keor COMPACT
LEGRAND
Keor Compact 20kVA without battery. Possible to install up to 40 battery 12V 9Ah
REF. 311104
EAN.
3414972095860
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 320-480 V |
---|---|
Primary frequency | 40-70 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 18000 W |
Output apparent power | 20000 VA |
USB interface | Yes |
With communication interface RS-232 | Yes |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 890 mm |
Width | 260 mm |
Depth | 850 mm |
Weight | 76 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Modular | No |
Max. voltage distortion output (linear load) | 2 % |
---|---|
Output power factor | 0.9 |
Overall efficiency | 94.5 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Number of output connections French standard (Type E) | 0 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Supply current | 27.8-30.4 A |
Sound level | 52 dB |
Terminal marking indication | Yes |
Type of load | Universal and LED Retrofit |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
7 documents
Instruction Use
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
Instruction Use
3 documents
Brochure
Catalogue Commercial Page
Brochure
SELECT AN ACTION