FacePlate DSX SD-TSE F2 horizontal 24 MODULES
XL³S
LEGRAND
FacePlate DSX SD-TSE F2 horizontal 24 MODULES
REF. 338970
EAN.
3414972239677
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 500 mm |
Material | Steel |
Surface protection | Powder coating |
Perforated | Yes |
---|---|
Operating / setting temperature | -20-70 °C |
Colour | White |
Halogen free | Yes |
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION