Eloe - 1 gang adaptator 1 x keystone - White
Eloe
LEGRAND
Eloe - 1 gang adaptator 1 x keystone - White
REF. 618017
EAN.
3414972263436
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting direction | Horizontal |
---|---|
Number of units horizontal | 1 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | Yes |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Screw mounting |
Width | 86 mm |
Height | 86 mm |
Depth | 10.6 mm |
Built-in width | 18.4 mm |
Built-in height | 5.6 mm |
Diameter bore hole (opening) | 4.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION