Arteor™ - Emergency stop mushroom head push-button - with key - 2 modules
Arteor™
LEGRAND
Arteor™ - Emergency stop mushroom head push-button - with key - 2 modules
REF. 572362
EAN.
3245065723625
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Turn-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP41 |
Mounting method | Built-in |
With lighting | No |
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 92.3 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION