Eloe - 1 gang British Standard master telephone socket - White
Eloe
LEGRAND
Eloe - 1 gang British Standard master telephone socket - White
REF. 618095
EAN.
3414972265041
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element |
Type of connector | Other |
Colour | White |
RAL-number | 9003 |
Connection type | 110 |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 23.4 mm |
Number of modules (module system) | 1 |
Built-in depth | 13.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Horizontal fixing center distance | 60.3-60.3 mm |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION