Eloe - 1 gang Fuse Connect Unit switched + neon + cord outlet - White
Eloe
LEGRAND
Eloe - 1 gang Fuse Connect Unit switched + neon + cord outlet - White
REF. 618082
EAN.
3414972263795
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 86 mm |
Height | 86 mm |
Depth | 34.5 mm |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | White |
Halogen free | Yes |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION