تجاوز إلى المحتوى الرئيسي
Logo print

Eloe - 1 gang Fuse Connect Unit unswitched + cord outlet - White

Eloe LEGRAND

Eloe - 1 gang Fuse Connect Unit unswitched + cord outlet - White

REF. 618080 EAN. 3414972263702
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Accessory Yes
Spare part No
Width 86 mm
Height 86 mm
Depth 31.9 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Colour White
Halogen free Yes

1 document
Technical Sheet
F03738EN-00.pdf pdf (0.52 Mo)
1 document
Catalogue Commercial Page
ex223001_0667.pdf pdf (0.09 Mo)