IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
Keor
LEGRAND
IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
REF. 311078
EAN.
3414972084529
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cable set |
---|---|
Height | 1500 mm |
Operating / setting temperature | 15-30 °C |
Storage temperature | 15-30 °C |
---|---|
Halogen free | No |
Contains Batteries and/or Accumulator | No |
1 document
Technical Guide
4 documents
Brochure
Catalogue Commercial Page
Catalogue Commercial Page
Brochure
SELECT AN ACTION