RCCB DX3 4 pole 40A type B 300mA
DX³
LEGRAND
RCCB DX3 4 pole 40A type B 300mA
REF. 411971
EAN.
3414972087889
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Rated voltage | 400 V |
Rated current | 40 A |
Rated fault current | 0.3 A |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4000 kV |
Mounting method | DIN rail |
Leakage current type | B |
Selective protection | No |
Short-time delayed tripping | Yes |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 3 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 71.2 mm |
Height | 83 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Nominal voltage | 340-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
5 documents
Agreement
NF-NF012_2939
(0.8 Mo)
Agreement
OC / CB-CB FR_711710
(0.65 Mo)
Agreement
CEBEC-22311
(4.98 Mo)
Agreement
AENOR-030/002587
(0.27 Mo)
Agreement
VDE-40055025
(0.34 Mo)
SELECT AN ACTION