Mallia Senses - 1 gang keystone adapter - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses - 1 gang keystone adapter - Dark Bronze
REF. 281194DB
EAN.
3414972084987
Allows to fit a single keystone RJ connector into this frame.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Bronze |
Transparent | No |
Type of fastening | Mounting with screw |
---|---|
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 22.4 mm |
Min. depth of built-in installation box | 35 mm |
Built-in depth | 14.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION