Mallia Senses - 1 gang male terminal TV socket outlet - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses - 1 gang male terminal TV socket outlet - Dark Bronze
REF. 281154DB
EAN.
3414972085991
Allows to connect conventional televisions (new standard Female plug)
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Full cover plate |
Number of outlets | 1 |
Type of fastening | Mounting with screw |
Colour | Bronze |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 32.2 mm |
Min. depth of built-in installation box | 24 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION