Mallia Senses - 1 gang step light - 100-250 volts - 230 volts - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses - 1 gang step light - 100-250 volts - 230 volts - Dark Bronze
REF. 281097DB
EAN.
3414972059329
Provides soft lighting in areas such as corridors or stairways to avoid full light in the room.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 43.2 mm |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Bronze |
Type of covering | Other |
Material cover | Plastic, structured |
Suitable for surface mounting | No |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 100-240 V |
Type of control gear | Electronic transformer |
With control gear | Yes |
Exchangeable control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
---|---|
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light outlet | Direct |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Protection class | None |
Degree of impact strength (IK) | IK04 |
Max. system power | 1 W |
Colour of light | White |
Colour temperature | 2700-3700 K |
Power factor | 0.14 |
Constant light output (CLO) | Yes |
Width | 86 mm |
Height/depth | 43.2 mm |
Length | 86 mm |
Built-in width | 48 mm |
Built-in height/depth | 31.6 mm |
Built-in length | 52.5 mm |
Conductor cross section | 4 mm² |
Connection type | Screwed terminal |
Operating / setting temperature | -10-35 °C |
Storage temperature | -20-70 °C |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1-15 mm² |
Cable nature for connection | Flexible or rigid |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_712589M1
(0.38 Mo)
SELECT AN ACTION