Mallia Senses - 1 gang emergency key switch - Brushed Aluminium
Mallia Senses
LEGRAND
Mallia Senses - 1 gang emergency key switch - Brushed Aluminium
REF. 281049BA
EAN.
3414972084345
Push the red button to alert somebody. Reset by turning the key.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Single push button |
Method of operation | Push button |
Nominal voltage | 250 V |
Rated current | 1 A |
With lighting | No |
With light source | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Label space/information surface | Yes |
---|---|
Imprint | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 41 mm |
Min. depth of built-in installation box | 34.3 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 24.9 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION