Mallia Senses - 1 gang unswitched fused connection unit with cord outlet - 13A - Dark Bronze
Mallia Senses
LEGRAND
Mallia Senses - 1 gang unswitched fused connection unit with cord outlet - 13A - Dark Bronze
REF. 281140DB
EAN.
3414972060929
Fused connection unit allows the electrical protection of the device connected to it
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Other |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 250 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
Built-in depth | 25.1 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
---|---|
Nominal voltage | 250-250 V |
Supply current | 13-13 A |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Colour | Bronze |
Halogen free | Yes |
Antimicrobial treatment | No |
Number of terminals | 5 |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION