تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 3 gang 1 way single pole switch 20AX - Brushed Black

Mallia Senses LEGRAND

Mallia Senses - 3 gang 1 way single pole switch 20AX - Brushed Black

REF. 281054BB EAN. 3414972080361

Allows to control three points of lighting, with a smooth and soft touch on the rocker

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Off switch 1-pole
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 3
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Matt
Colour Black
Colour of switch operator Black
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 34.6 mm
Built-in depth 24.9 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

1 document
Technical Sheet
F03221EN-01.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0688.pdf pdf (0.07 Mo)
4 documents
Agreement
OC / CB-CN52792 (0.9 Mo)
Agreement
OC / CB-CN52792-M3 (1.54 Mo)
Agreement
Agreement