Mallia Senses - 1 gang infrared movement detector with neutral - 400 watts - Dark Silver
Mallia Senses
LEGRAND
Mallia Senses - 1 gang infrared movement detector with neutral - 400 watts - Dark Silver
REF. 281091DS
EAN.
3414972081788
Allows to switch on the light without touching the device. Sensors will detect room presence and turn the light on.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch on | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Scan angle | 120 ° |
Optimum mounting height | 1.4 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 8 m |
Max. presence range | 8 m² |
Max. reach frontally | 8 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Silver |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
---|---|
Frequency | 50-60 Hz |
Nominal voltage | 240-240 V |
Min. switch-on time | 30 s |
Switch-off delay | 2 s |
Switching-on delay | 0.5 s |
Response value luminosity | 3-20 lx |
Max. switching power | 200 W |
Max. switching power LED | 100 W |
Suitable for C-load | Yes |
Temperature | -5-35 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 86 mm |
Height | 86 mm |
Depth | 47.4 mm |
Built-in width | 48 mm |
Built-in depth | 33.8 mm |
Built-in length | 52.3 mm |
Built-in diameter | 30 mm |
Min. depth of built-in installation box | 35 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Standby consumption | 0.8 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Maximum Input cable diameter | 2.25 mm |
Horizontal fixing center distance | 60.3-60.3 mm |
Auto switch | Yes |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR-711856
(0.54 Mo)
SELECT AN ACTION