Mallia Senses - 1 gang cable outlet - 20A - Matt Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang cable outlet - 20A - Matt Black
REF. 281147MB
EAN.
3414972073332
The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Black |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 86 mm |
---|---|
Device depth | 37 mm |
Built-in depth | 12.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION