Mallia Senses - 1 gang cable outlet - 45A - Matt White
Mallia Senses
LEGRAND
Mallia Senses - 1 gang cable outlet - 45A - Matt White
REF. 281148MW
EAN.
3414972082280
The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 45A.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
---|---|
Device height | 86 mm |
Device depth | 42.8 mm |
Built-in depth | 25.4 mm |