Cover plate Valena Life - universal + for 1-10 V ballast dimmer - mat black
Valena Life
Legrand
Cover plate Valena Life - universal + for 1-10 V ballast dimmer - mat black
REF. 756892
EAN.
3414972054010
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Two-part button |
---|---|
Imprint/indication | Other |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.2 mm |
Height | 53.2 mm |
Depth | 8.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |