Mallia Senses - 1 gang blanking plate - Matt Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang blanking plate - Matt Black
REF. 281190MB
EAN.
3414972067478
1 gang blanking plate covers an empty space
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 86 mm |
---|---|
Height | 86 mm |
Depth | 20.5 mm |
Material | Plastic |
Colour | Black |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN61133
(0.52 Mo)
SELECT AN ACTION