modules for EMDX³ Premium - 2 inputs / 2 outputs
LEGRAND
modules for EMDX³ Premium - 2 inputs / 2 outputs
REF. 412057
EAN.
3414970742285
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ampere meter | No |
---|---|
Blind power meter | No |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
---|---|
Voltmeter | No |
Effective power measurement device | No |
8 documents
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION