2-gang surface-mounting box Valena Life - 160 x 89 x 44.8 mm - mat black
Valena Life
Legrand
2-gang surface-mounting box Valena Life - 160 x 89 x 44.8 mm - mat black
REF. 754067
EAN.
3414972087681
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 160 mm |
Height | 89 mm |
Depth | 44.8 mm |
Device width | 160 mm |
Device height | 89 mm |
Device depth | 44.8 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |