Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Matt Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Matt Black
REF. 281152MB
EAN.
3414972085519
Allows to connect all types of televisions. With F Type connector (F screw TV Plug)
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Number of outlets | 1 |
Through loss at 860 MHz | 1 dB |
Type of fastening | Mounting with screw |
Colour | Black |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 26.9 mm |
Min. depth of built-in installation box | 13.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC CEM / CB EMC-KST752E2210775Q02
(0.24 Mo)
SELECT AN ACTION