تجاوز إلى المحتوى الرئيسي
Logo print

Alpharex3 bluetooth-adapter

- LEGRAND

Alpharex3 bluetooth-adapter

REF. 412720 EAN. 3414971676718
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Bluetooth interface
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

3 documents
Instruction Use
F0801GB-01.pdf pdf (4.04 Mo)
Instruction Use
290801-02.pdf pdf (0.61 Mo)
Instruction Use
F0801FR-01.pdf pdf (4.06 Mo)
1 document
Catalogue Commercial Page
ex223001_0101.pdf pdf (0.09 Mo)