Mallia Senses - HDMI socket outlet with USB A data socket transfer - Matt White
Mallia Senses
LEGRAND
Mallia Senses - HDMI socket outlet with USB A data socket transfer - Matt White
REF. 281021MW
EAN.
3414972090209
The HDMI socket Mallia Senses allows to connect external devices through HDMI connector. Data transfer is also possible through the USB A type socket
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Contact type | Female |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Isolated connections | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | Yes |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 38.8 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 32.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION