Living Now - Duplex socket US std + 2 chargers USB A+C, 3 modules, sand, integrated support frame
Living Now
BTICINO
Living Now - Duplex socket US std + 2 chargers USB A+C, 3 modules, sand, integrated support frame
REF. BT-KM4188AC
EAN.
8005543679999
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Protective contact | Round |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 4 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 1 |
Number of units | 1 |
Number of modules (module system) | 3 |
Number of socket outlets switchable | 0 |
Number of phases | 2 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Beige |
RAL-number (similar) | 1015 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Rated fault current | 23 mA |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 67 mm |
Device depth | 34.5 mm |
Min. depth of built-in installation box | 34.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 24.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-75 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | No |
Prewired | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Cable support | Screw cable clamp |
Cover | Other |
Assembly arrangement | Other |
Connected object | No |
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION