Classia buzzer 230Vac 8VA - aluminium
Classia
Bticino
Classia buzzer 230Vac 8VA - aluminium
REF. BT-RA4356V230
EAN.
8005543673867
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Electricity consumption | 12 A |
Degree of protection (IP) | IP20 |
Loudness | 80 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Grey |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
Width | 22.3 mm |
Height | 45 mm |
Depth | 42.7 mm |
Built-in depth | 32.9 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
RAL-number | 7035 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Loudness setting | Yes |
1 document
Technical Sheet
SELECT AN ACTION