Classia 2way switch 1P 10AX 1 module - aluminium
Classia
Bticino
Classia 2way switch 1P 10AX 1 module - aluminium
REF. BT-RA4003
EAN.
8005543672204
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Intermediate switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Push button switch | Yes |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22.2 mm |
Device height | 45.1 mm |
Device depth | 42.7 mm |
Built-in depth | 32.9 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
1 document
Technical Sheet
SELECT AN ACTION