Classia passive IR moving detector 3 wires 1module - amuminium
Classia
Bticino
Classia passive IR moving detector 3 wires 1module - amuminium
REF. BT-RA4431
EAN.
8005543672112
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
Constant light control | No |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | No |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 6 m |
Diameter reach on floor | 3 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK00 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 0.5 s |
Max. duty cycle | 10 min |
Detection angle horizontal | 105-105 ° |
Max. switching power | 460 W |
Temperature | 5-40 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 22.3 mm |
Height | 45 mm |
Depth | 42.7 mm |
Built-in depth | 32.9 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | No |
Terminal marking indication | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Horizontal fixing center distance | 3-3.2 mm |
Auto switch | No |
1 document
Technical Sheet
SELECT AN ACTION