Galion - 1 gang double RJ11 telephone socket outlet - Matt Black
Galion
LEGRAND
Galion - 1 gang double RJ11 telephone socket outlet - Matt Black
REF. 282446-C
EAN.
3414972021739
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(4) |
Suitable for number of connectors | 2 |
Colour | Black |
Connection type | 110 |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Device width | 86 mm |
---|---|
Device height | 88 mm |
Device depth | 39.4 mm |
Built-in depth | 30.3 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Horizontal fixing center distance | 60.3-60.3 mm |
1 document
Catalogue Commercial Page
SELECT AN ACTION