Living Now - cov. German-Italian standard socket P30, French, torch, 2 modules, red
Living Now
BTICINO
Living Now - cov. German-Italian standard socket P30, French, torch, 2 modules, red
REF. BT-KR04
EAN.
8005543648896
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
Colour | Red |
RAL-number (similar) | 3026 |
With label area | No |
With exchangeable lens/symbol | No |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
1 document
BIM Data
SELECT AN ACTION