Galion - 1 gang F-type TV socket outlet - Rose Gold
Galion
LEGRAND
Galion - 1 gang F-type TV socket outlet - Rose Gold
REF. 282449-C1
EAN.
3414971701335
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Full cover plate |
Number of outlets | 1 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1 dB |
Type of fastening | Mounting with screw |
Colour | Other |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 88 mm |
Device depth | 48.5 mm |
Min. depth of built-in installation box | 24.3 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION