Belanko S - TV-R-SAT socket anthracyte
Belanko S
LEGRAND
Belanko S - TV-R-SAT socket anthracyte
REF. 617732
EAN.
3414971985629
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 3 |
Suitable for cable modem | Yes |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 2 dB |
Suitable for remote power supply | Yes |
Type of fastening | Mounting with claw |
Colour | Anthracite |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 36.5 mm |
Min. depth of built-in installation box | 27.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION