Advanced Zigbee thermal regulator for one heating and or cooling zone
LEGRAND
Advanced Zigbee thermal regulator for one heating and or cooling zone
REF. 048910
EAN.
3414972021258
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 3 mm |
---|---|
Height | 10.5 mm |
Depth | 7.1 mm |
Bus system KNX | No |
Bus system LON | No |
Bus system Powernet | No |
Radio frequent bidirectional | Yes |
Mounting method | DRA (DIN-rail adapter) |
Bus system KNX-RF (Radio Frequent) | No |
With bus connection | Yes |
---|---|
Bus module detachable | No |
Bus system radio frequent | Yes |
Other bus systems | None |
Valve protection function | No |
Manual switch | No |
Number of digital inputs | 0 |
Degree of protection (IP) | IP20 |
Connected object | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-70 431 02
(0.05 Mo)
SELECT AN ACTION