KNX controller multi-applications din 20 outputs
LEGRAND
KNX controller multi-applications din 20 outputs
REF. 002678
EAN.
3414972052368
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 10 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. switching power | 3500 W |
Suitable for C-load | Yes |
Max. number of switching contacts | 20 |
Max. switching current | 16 A |
Rated current | 16 A |
Different phases connectable | Yes |
With bus connection | Yes |
Bus module detachable | No |
Modular expandability | No |
---|---|
Degree of protection (IP) | IP20 |
Width | 180 mm |
Height | 90 mm |
Depth | 66 mm |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-55 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Type of load | Universal |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Number of distribution blocks | 40 |
Terminals capacity | 0.5-3.31 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/16831/20
(0.79 Mo)
1 document
Firmware
SELECT AN ACTION