Living Now - BRONZE BELL 12VAC 8VA
Living Now
BTICINO
Living Now - BRONZE BELL 12VAC 8VA
REF. BT-K4351V12
EAN.
8005543647035
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 12-12 V |
Degree of protection (IP) | IP21 |
Type of current | AC |
Electricity consumption | 5-5 A |
Built-in battery | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Width in number of modular spacings | 22.3 |
Wireless | No |
Width | 22 mm |
Height | 45 mm |
Depth | 42 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Frequency | 50-60 Hz |
Terminal marking indication | No |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION