Living Now - TV socket cover, 2 modules, white
Living Now
BTICINO
Living Now - TV socket cover, 2 modules, white
REF. BT-KW08M2
EAN.
8005543644140
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Type of fastening | Other |
Number of modules (module system) | 2 |
With buses/couplings | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 86 mm |
Device depth | 7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
2 documents
BIM Data
BIM Data
SELECT AN ACTION