Living Now - Covers + top for French-Belgium standard socket item K4142A - 2 module - red
Living Now
BTICINO
Living Now - Covers + top for French-Belgium standard socket item K4142A - 2 module - red
REF. BT-KR55F
EAN.
8005543649022
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Set |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Red |
RAL-number (similar) | 3026 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Instruction Use
Technical Sheet
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION