DSX Phase Barriers Frame 1 (160A) 4P
DSX 160
LEGRAND
DSX Phase Barriers Frame 1 (160A) 4P
REF. 424251
EAN.
3414971979741
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 72 mm |
---|
Height | 64 mm |
---|
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION